OBO-MagicFix®: All the advantages at a glance
- Up to 70% time savings during mounting
- Installation virtually without the need for screws or tools
- Fewer individual parts on the construction site
- Flexible height adjustment
- Single and multilayer installations possible
- Classic screw fastening also remains an option
Mounting doesn’t have to be hard
On the construction site, every minute counts. OBO-MagicFix® was developed for that exact reason:
The intelligent click system reduces mounting steps to a minimum, enabling installation virtually free of screws and tools.
The system is ideal for lightweight OBO routing systems such as GR-Magic, RKS-Magic or LG 60.

One click makes all the difference
The patented Magic fastening of the MagicFix support rails enables the mounting of mesh cable tray systems without screws or tools.
The mesh cable tray is snapped directly into the support rail, all without any additional mounting materials.
This not only saves time, but it also reduces the amount of work on-site significantly.
Components explained in brief: The system behind the speed
- MagicFix support rail
The foundation for fast, flexible installation of mesh cable trays, cable trays and cable ladders. - MagicFix suspension strips
For modular ceiling mounting with flexible height adjustment – mounted quickly, easily adjusted.
- MagicFix quick fastener
Fixing without time-consuming screw fastening. - MagicFix protective cap
Reliable protection against sharp edges, providing clean ends and finishes.
Less work. More speed.
OBO-MagicFix® combines modern click mounting with the safety and stability of classic systems.
For installations that simply get done faster.