Pre-mounted earthing terminal

28/02/2024|News

For the inclusion of PV mounting systems

The pre-mounted earthing terminal from the OBO portfolio is suitable for integrating the Magic PV Solution PV mounting system in an external lightning protection system. In so doing, it again shows how the individual components of the OBO complete solution intermesh for a completely protected PV system. The integrated spring mechanism also allows rapid and simple mounting. The earthing terminal is suitable for round conductor fastening (RD 8-10) and to fasten single or multi-wire cables (6–50 mm²).

Overview of the benefits of the pre-mounted earthing terminal:
  • Lightning current carrying capacity up to 100 kA (10/350)
  • For profiles with a 10 mm groove
  • Conforms to the requirements of DIN EN 62561-1
  • Earthing terminal type 249 PV10 6-50V2A

Item no.: 5051520

To product

Galería de imágenes