Universal connection terminal for earthing and lightning protection
14/11/2024|News

OBO presents the universal connection clamp in a hot-dip galvanised version. As a clever component, it supplements the comprehensive portfolio in the field of protection installations. The clamp is compatible with both earthing and lightning protection systems and is suitable for the creation of T, cross-over and parallel connections. It fulfils the requirements of DIN 18014 and VDE 0185-305/IEC 62305.
The universal connection terminal at a glance:
- Uncomplicated mounting with stainless steel M10 x 40 screws
- Suitable for reinforced steels Ø 6–16 mm and flat conductors Ø 8–10 mm
- Application for earthing: 6–16 mm reinforcements with 8–10 mm earthing wire, DIN IEC 62561-1 H+N tested
- Application for lightning protection: Connection of 8–10 mm aluminium wire to 16 mm air termination rods
Universelle Verbindungsklemme for earthing and lightning protection type 249 6-16 ST, item no.: 5311441