Insulated air-termination systems

31 Article

  (44 Variants)
Item no. 5408976 | EAN 4012195613329Insulated lightning protection set, 3-corner fastening
Item no. 5408980 | EAN 4012195613343Insulated lightning protection set, IR fastening
Item no. 5408978 | EAN 4012195613336Insulated lightning protection set, V fastening
Item no. 5408982 | EAN 4012195613350Insulated lightning protection set, VRS fastening
5 VariantsInsulating rod
2 VariantsT connector
2 VariantsK connector
Item no. 5408245 | EAN 4012195895817DK connector
2 VariantsWall connection
2 VariantsEnd piece
2 VariantsConnection piece
Item no. 5408504 | EAN 4012195674290Connection joint
Item no. 5408630 | EAN 4012195613312Articulated connector
Item no. 5408557 | EAN 4012195613299Extension
Item no. 5402958 | EAN 4012196389766Concrete base min. 16 kg with female thread
Item no. 5402891 | EAN 4012195428534Stand 6.9 kg with female thread
Item no. 5408984 | EAN 4012195613367Fastening plate
Item no. 5408986 | EAN 4012195613374Wall connection, angled
Item no. 5408988 | EAN 4012195613381Fastening bolts
Item no. 5408990 | EAN 4012195613411Holder, V support
Item no. 5408992 | EAN 4012195613428Fold fastening
Item no. 5408994 | EAN 4012195613435Pipe fastening
Item no. 5408996 | EAN 4012195613442Multi adapter
Item no. 5230527 | EAN 4012195959601Rod holder, 20 mm
Item no. 5408458 | EAN 4012195674351Air-termination tip
Item no. 5408849 | EAN 4012195004608Adjustable insulating beam − pipe
Item no. 5408852 | EAN 4012195009733Adjustable insulating beam − wall
4 VariantsInsulated spacer
Item no. 5403391 | EAN 4012197371753UniBase 6 universal stand
Item no. 5403393 | EAN 4012197371784UniBase 10 universal stand