Insulated lightning protection set, VRS fastening
Type 101 VRS-16
Item no. 5408982
EAN 4012195613350



Item no. / Type
5408982 / 101 VRS-16
Dimension L
750 mm
Dimension d min.
16 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Iso-Combi set, comprising multiple components to maintain the separation distance to electrically conductive parts according to VDE 0185-305-3 (IEC 62305-3) for insulated air-termination devices. To accept interception rods and round cables of 8, 16 and 20 mm diameter. Pipe V fastening, for mounting with tightening strap on pipes with Ø ≤ 600 mm. Including tension jack. UV-stabilised, weatherproof, continuous temperature range -50°C to + 100°C. Material factor km= 0.7.
Technical data
Dimensions
| Dimension L | 750 mm |
|---|---|
| Dimension d min. | 16 mm |
Technical data
| Dimension | 900x220x70 |
|---|
Environmental Data
16,1379 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 16,1379 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 16,1379 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension L
Dimension d min.
Item no.
101 VRS-16
750
16
5408982
101 VRS-16
Item no.
5408982
Dimension L
750
Dimension d min.
16


