OBO Bettermann

System solutions for data centre

Safe and reliable electrical installation

In our modern world, there are ever-larger volumes of data and ever-more digital content that has to be saved, processed and sent. This is made possible by data centre. They are not only a key component of digitalisation, but also form the core of any company, bank, hospital and office. A large amount of sensitive content is saved here. Absolute functional safety and reliability are the top priorities. OBO solutions ensure a high level of security in operation and efficiency in the set-up of the technical infrastructure. The benefit: Through its complete solution, OBO offers everything from a single source – from lightning and surge protection to cable routing and fire protection.

Your advantages at a glance:

  • Everything from a single source: With our complete solution, the individual system components interlink perfectly
  • Service@OBO: We can support your project with tailor-made support – from the initial planning stage through to finished mounting
  • Long-term experience and competence from numerous projects: Profit from our expert knowledge
  • Knowledgeable installation and planning aids for safe electrical installations in data centres

Areas of the data centres

Data centres differ with regard to their structural features and infrastructural connections, meaning that it is possible to distinguish between small, medium-sized and large data centres:

1
2
3
4
1

The roof

2

The interior areas

3

The server room

4

The foundation

Product areas

Increased efficiency through networked systems: With regard to the safety of your data centre, profit from the synergy effects of the ideally matched OBO system components. Our system solution not only guarantees reliable cable routing, but ensures the safe, protected operation of any data centre through solutions for lightning and surge protection, fire protection, and earthing and equipotential bonding.

FAQ

How can the orderly routing of cables be guaranteed in data centres?

Which cable support system is ideally suited for use in a data centres?

Should server racks be supplied from the floor or from the ceiling?

Is it possible to construct a cable support system on multiple levels, as well as symmetrically or asymmetrically?

Is lightning and surge protection required for data centres?

For lightning protection, what should be taken into account with regard to heat exchangers on the roof?

Is an earthing system important for data centres?

Are additional earthing measures for the foundation earth electrode necessary?

Contact

OBO Bettermann Export GmbH & Co. KG

Do you have any questions on this topic? We are glad to help!