Earthing systems in data centres – it’s all about the base
Safe from the ground up – creating earthing in data centres with OBO
Safety in the data centres starts with the earthing system, as it forms the basis for the safe functioning of the electrical systems. Amongst other things, earth rods, conductors and connectors are used, ensuring a reliable function. A particular feature of earthing systems in data centres, but also in other areas, is that corrections at a later date are very complex or even impossible. For this reason, everything must be right from the very start. This is a challenge that’s tailor-made for OBO. We can also provide additional safety in data centres with the following earthing systems.
- Stainless steel flat conductors: With these, we fulfil the foundation earth electrode standard DIN 18014, which requires the use of V4A stainless steel in the earth
- Cross-connector for stainless steel round and flat conductors – also made of corrosion-resistant stainless steel
- Earthing clamps for reinforced steels with diameter 8–14 mm
- Corrosion protection bandages to wrap above- and below-ground connections






Product highlights for earthing systems

Round conductor, stainless steel A4

Flat conductor, galvanised steel

Stainless steel flat conductor A4

Protective cap for connection lugs, reflective

Connection and end piece A4

Separating piece for Rd 8−10 and FL 30−40 mm

Sealing sleeve for round cables

Fixed earthing terminal with connection bolt and double thread A4

VARIO earthing terminal for reinforced steels

Cross-connector for flat conductors and round conductors stainless steel

Plastic corrosion protection strip
Comprehensive product range for earthing systems
Safe from the ground up: With earth rods, conductors and connectors, OBO provides the basis for the secure operation of all electrical systems in data centres.