Cross-connector for flat conductors and round conductors stainless steel
Type 250 V4A
Item no. 5312925
EAN 4012195700876




Item no. / Type
Fit
Smallest selling unit: 10 piece
10piece
piece
Description
• Meets the requirements of VDE 0185-305-3 (IEC/ EN 62305-3)
• Fit: Rd 8-10 x Rd 8-10
• Fit: Rd 8-10 x FL 30
• Fit: FL 30 x FL 30
• Mounted with 2 hexagonal bolts M8 x 20
• Fit: Rd 8-10 x Rd 8-10
• Fit: Rd 8-10 x FL 30
• Fit: FL 30 x FL 30
• Mounted with 2 hexagonal bolts M8 x 20
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Type of fastening screw | Hexagonal bolt |
| Type of connector | Cross-connectors |
| Suitable for connection | Round conductor Rd 8-10 / flat conductor Fl 30 |
| Short-circuit current (50 HZ)(1 s;≤300°C) | 1,4 kA |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Fit | Rd 8-10/FL30 mm |
| Dimension | 8-10mm |
| Material | Stainless steel 1.4571 |
Environmental Data
0,5213 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5213 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5213 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
250 VA
Rd 8-10/FL30
5312922
250 V4A
Rd 8-10/FL30
5312925
250 VA
Item no.
5312922
Fit
Rd 8-10/FL30
250 V4A
Item no.
5312925
Fit
Rd 8-10/FL30



