Cross-connectors
Filter
Sorting
Fit
Lightning current carrying capacity
Material
Intermediate plate
20 Article
(26 Variants)
Cross-connector with intermediate plate for Rd 8−10 x Rd 16 Cu

Cross-connector with intermediate plate for Rd 8−10 x Rd 16 A4

Cross-connector with intermediate plate for Rd 8−10 x Rd 16 FT

Cross-connector for Rd 8−10 x Rd 16

Cross-connector with intermediate plate for Rd 8−10 mm Cu

Cross-connector with intermediate plate for Rd 8−10 mm A4

Cross-connector with intermediate plate for Rd 8−10 mm FT

Cross-connector with intermediate plate for Rd 8−10 mm Cu

Cross-connector with intermediate plate for Rd 8−10 mm FT

Cross-connector Rd 8−10 mm

Cross-connector Rd 8−10 mm Cu

Cross-connector Rd 8−10 mm

Cross-connector for round cables and flat conductors A4

Cross-connector for round and flat conductors FT

Cross-connector for flat conductors and round conductors stainless steel

Cross-connector for flat conductors and round conductors FT

Cross-connector flat/flat without adapter plate A4

Cross-connector flat/flat without adapter plate FT

Cross-connector 250 VA

Cross-connector round/round without intermediate plate A4