Cross-connector for flat conductors and round conductors FT
Type 250
|Item no. 5312906
|EAN 4012195418696




Item no. / Type
5312906 / 250
Fit
Rd 8-10/FL30 mm
Surface
Hot-dip galvanised
Smallest selling unit: 25 piece
25piece
piece
Description
• Meets the requirements of VDE 0185-305-3 (IEC/ EN 62305-3)
• Fit: Rd 8-10 x Rd 8-10
• Fit: Rd 8-10 x FL 30
• Fit: FL 30 x FL 30
• Mounted with 2 hexagonal bolts M8 x 20 (F)
• Fit: Rd 8-10 x Rd 8-10
• Fit: Rd 8-10 x FL 30
• Fit: FL 30 x FL 30
• Mounted with 2 hexagonal bolts M8 x 20 (F)
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Type of fastening screw | Hexagonal bolt |
| Type of connector | Cross-connectors |
| Suitable for connection | Round conductor Rd 8-10 / flat conductor Fl 30 |
| Short-circuit current (50 HZ)(1 s;≤300°C) | 5,6 kA |
| Lightning current carrying capacity | N/50 kA |
| Fit | Rd 8-10/FL30 mm |
| Dimension | 8-10mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
0,2821 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2821 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2821 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Fit
Surface
Item no.
250
Rd 8-10/FL30
Hot-dip galvanised
5312906
250
Item no.
5312906
Fit
Rd 8-10/FL30
Surface
Hot-dip galvanised



