AVEVA™ E3D Design
This is how efficient E3D-compliant planning can be in the electrical installation industry.
Do you have a project planned with AVEVA™ E3D Design or want to set up your project in this environment?
OBO has the solutions for planning cable support systems
The E3D catalog created by OBO combines a comprehensive range of all common OBO cable support systems with a decisive added value: the complete integration of the required designs.
Thanks to the stored logic, handling is very user-friendly and takes place in the AVEVA™ E3D Design standard masks. Brackets and constructions are created and placed using OBO-specific applications, the OBO Support Creator, and the OBO Single Bracket Creator.
The following options offer even more convenience:
- OBO Support MTO Creator: Creates material lists (BoM) for cable support systems for further use in Excel
- OBO Support Drawing Manager: For exporting 2D drawings, e.g., for use during installation
- OBO Typical Support Creator*: For the individual creation and placement of typical components (consisting of stem/arm variants)
*for a fee

Your advantages at a glance
- AVEVA™ E3D Design data sets for direct transfer of OBO cable support systems into the AVEVA™ E3D Design model environment
- User-friendly applications for easy selection of suitable components for the respective application
- Direct access to typicals and material lists after creation of the individual cable routes
- Interactive 3D design with simultaneous creation of parts lists
- True-to-scale drawings and sections from the model
- Isometric creation: AVEVA™ E3D Design can automatically create detailed and precise isometrics

FAQ
What is AVEVA™ E3D Design@OBO?
How do I access the E3D library via the OBO website?
Is there a charge for using OBO data?
Which products and systems are available in the library?
Is basic knowledge required to use the application?
What is required to use the AVEVA™ E3D Design catalogue?
Can the configurations be edited by several people at the same time?
What other advantages does using the catalogues offer?
Do you have any questions? We are here for you
We are happy to help you take your planning to a new level with AVEVA™ E3D Design. If you have any questions about the solutions offered or the software, please contact us. Feel free to send us your requirements and specific requests on the subject. We welcome your suggestions and are here to provide you with comprehensive support.
Service@OBO

Service@OBO
Always at your service: We support your projects not only with innovative system solutions, but also with an extensive service offering throughout every planning and project phase.

Information
A large team of qualified employees takes care of your questions and queries, and is always available to provide you with comprehensive information and solutions – around the globe.

Consultation
The values of our company are supported by continuous proximity to our customers. For us, customer proximity means that whenever you need us, we’ll be there.

Offer
With more than 150 colleagues around the world, we ensure that you receive your quotations promptly. We’re there to offer our expertise and support at all times.

Construction phase
We offer our help and advice throughout the entire project. We’re available nationally and internationally around the clock, as well as on-site if required.

Aftersales
We will meet with you to discuss any outstanding issues, ensure your complete satisfaction and identify potential improvements for future projects.