Cross-connector 250 VA
Type 250 VA-FR
Item no. 5312930
EAN 4012195103158



Item no. / Type
5312930 / 250 VA-FR
Fit
Rd 8-10/FL30 mm
Smallest selling unit: 25 piece
25piece
piece
Description
Cross-connector to connect round and flat conductors. Conforms to the requirements according to VDE 0185-305-3 (IEC/EN 62305-3). Mounted with 2 hexagonal bolts.
Technical data
Technical data
| Type of fastening screw | Hexagonal bolt |
|---|---|
| Type of connector | Cross-connectors |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Fit | Rd 8-10/FL30 mm |
| Dimension | 8-10xFL30 |
| Material | Stainless steel 1.4301 |
Environmental Data
0,5054 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5054 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5054 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Fit
Item no.
250 VA-FR
Rd 8-10/FL30
5312930
250 VA-FR
Item no.
5312930
Fit
Rd 8-10/FL30


