Cross-connector for round cables and flat conductors A4
Type 252 S4 V4A
Item no. 5312308
EAN 4012196428113



Item no. / Type
Fit
Smallest selling unit: 3600 piece
3600piece
piece
Description
• Meets the requirements of VDE 0185-305-3 (IEC/ EN 62305-3)
• Fit: Rd 8-10 x FL 30
• Mounted with 4 hexagonal bolts M8 x 25 and 4 hexagonal nuts M8
• Fit: Rd 8-10 x FL 30
• Mounted with 4 hexagonal bolts M8 x 25 and 4 hexagonal nuts M8
Technical data
Dimensions
| Dimension A | 60 mm |
|---|---|
| Dimension B | 60 mm |
Technical data
| Type of fastening screw | Hexagonal bolt |
|---|---|
| Type of connector | Cross-connectors |
| Suitable for connection | Round conductor Rd 8-10 / flat conductor Fl 30 |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Fit | Rd 8-10/FL30 mm |
| Dimension | 8-10xFL30 |
| Material | Stainless steel 1.4401 |
Environmental Data
1,1999 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1999 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,1999 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Fit
Item no.
252 S4 V4A
Rd 8-10/FL30
5312308
252 8-10xFL30V4A
Rd 8-10/FL30
5312656
252 S4 V4A
Item no.
5312308
Fit
Rd 8-10/FL30
252 8-10xFL30V4A
Item no.
5312656
Fit
Rd 8-10/FL30


