Cross-connector with intermediate plate for Rd 8−10 mm FT
Type 254 DIN 8-10 FT
Item no. 5314038
EAN 4012195418993




Item no. / Type
5314038 / 254 DIN 8-10 FT
Fit
Rd 8-10 mm
Smallest selling unit: 25 piece
25piece
piece
Description
• Meets the requirements of VDE 0185-305-3 (IEC/ EN 62305-3)
• For round conductors, fit: Rd 8-10 x Rd 8-10
• With adapter plate
• Mounted with 4 hexagonal bolts M6 x 20 and 4 hexagonal nuts M6
• For round conductors, fit: Rd 8-10 x Rd 8-10
• With adapter plate
• Mounted with 4 hexagonal bolts M6 x 20 and 4 hexagonal nuts M6
Technical data
Technical data
| Intermediate plate | yes |
|---|---|
| Type of fastening screw | Hexagonal bolt |
| Type of connector | Cross-connectors |
| Suitable for connection | Round conductor Rd 8–10 / Rd 8–10 |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 8-10mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Dimensions
| Dimension A | 52 mm |
|---|---|
| Dimension B | 52 mm |
Environmental Data
0,3541 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3541 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3541 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
254 DIN 8-10 FT
Rd 8-10
5314038
254 DIN 8-10 FT
Item no.
5314038
Fit
Rd 8-10



