Cross-connector with intermediate plate for Rd 8−10 x Rd 16 A4
Type 252 8-10x16 V4A
Item no. 5312346
EAN 4012195893103




Item no. / Type
5312346 / 252 8-10x16 V4A
Fit
Rd 8-10 x 16 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• Meets the requirements of VDE 0185-305-3 (IEC/ EN 62305-3)
• Fit: Rd 8-10 x Rd 16 / FL 30
• With adapter plate
• Mounted with 4 hexagonal bolts M8 x 25 and 4 hexagonal nuts M8
• Fit: Rd 8-10 x Rd 16 / FL 30
• With adapter plate
• Mounted with 4 hexagonal bolts M8 x 25 and 4 hexagonal nuts M8
Technical data
Technical data
| Intermediate plate | yes |
|---|---|
| Type of fastening screw | Hexagonal bolt |
| Type of connector | Cross-connectors |
| Suitable for connection | Round conductor Rd 8-10 / Rd 16 |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Fit | Rd 8-10 x 16 mm |
| Dimension | 8-10mm |
| Material | Stainless steel 1.4571 |
Dimensions
| Dimension A | 60 mm |
|---|---|
| Dimension B | 60 mm |
Environmental Data
1,5643 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,5643 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,5643 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Instructions and Aid (2)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Fit
Item no.
252 8-10x16 V4A
Rd 8-10 x 16
5312346
252 8-10x16 V4A
Item no.
5312346
Fit
Rd 8-10 x 16



