Fire protection for data centres and server rooms
OBO solutions protect the sensitive technology in data centres
Particularly high requirements apply to fire protection in data centres While, in the server rooms, it is primarily fire alarm technology and automatic extinguishing systems that are used, other building sections also require structural fire protection measures. To allow the continued supply of electrical systems, even in the event of fire, sections of the safety power supply must, for example, be erected with cable systems with integrated maintenance of electrical function according to DIN 4102 Part 12. The different rooms and areas of the data centres fulfil different tasks. The cable routing penetrates fire-resistant components, i.e. walls and ceilings. In addition, cables are also installed in emergency and escape routes. In both cases, care should be taken to ensure that a fire does not even have the chance to start or that fire and smoke cannot spread to other parts of the building. Openings in walls and ceilings are closed with cable insulation, which must correspond to the fire resistance class of the component, e.g. a wall with class EI90 must contain fire-resistant insulation with the appropriate class. Fire protection ducts are used in escape and rescue routes.

The following OBO fire protection solutions are particularly suitable for use in data centres:
- PYROPLUG® MagicBox
- PYROSIT® NG
- PYROPLUG® Block/Peg
- PYROLINE® Rapid PLM fire protection duct
- FireBox
Product highlights for fire protection

PYROPLUG® MagicBox, four-sided, interior height 60 mm

2-component fire protection foam PYROSIT® NG

PYROPLUG® Block foam block

PYROPLUG® Peg plugs

PYROCOMB® Intube pipe shell, Ø 120 mm

PYROCOMB® Intube half shell

Metal installation duct PLMR for outdoor applications

External corner, duct height 80 mm, FS

Installation duct with PYROLINE® Rapid PLM fire protection mesh, duct height 80 mm, pure white

External corner, duct height 80 mm, pure white

FireBox T100ED with external fastening and fuse holder

FireBox T100, with plug-in seals, for data technology, 4x8
Comprehensive product range for fire protection systems
Particularly high requirements apply to fire protection in data centres: Not a problem for the comprehensive OBO portfolio. We can offer solutions for all three protection aims in case of fire.