External corner, duct height 80 mm, FS
Type PLM EC 0810 FS
Item no. 7218042
EAN 4012197332037



Item no. / Type
7218042 / PLM EC 0810 FS
Dimension A
220 mm
Dimension B
100 mm
Dimension H
80 mm
Colour
zinc
Smallest selling unit: 1 piece
1piece
piece
Description
External corner with intumescent fire protection mesh for PYROLINE® Rapid PLM installation duct. Suitable for direct wall and ceiling mounting, mounting below system floors and on support systems. Tool-free joint mounting with PLM SI joint connector. The cover is snapped on without tools, allowing rapid inspection and retroassignment. The cover overhang allows offset cover mounting for continuous equipotential bonding of the entire duct section.
Technical data
Technical data
| Usable cross-section | 5180 mm² |
|---|---|
| Angle of the bend | 90 ° |
| With perforation | yes |
| Partitions possible | no |
| Jacketing | Steel |
| Number of flammable sides | 4 |
| Cover fastening | Miscellaneous |
| ROHS-conformant | yes |
| Dimension | 320x100x320 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | PYROLINE® rapid PLM |
Dimensions
| Dimension A | 220 mm |
|---|---|
| Dimension B | 100 mm |
| Dimension H | 80 mm |
Environmental Data
5,7241 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,7241 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,7241 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension A
Dimension B
Dimension H
Colour
Item no.
PLM EC 0810 FS
220
100
80
zinc
7218042
PLM EC 0810 FS
Item no.
7218042
Dimension A
220
Dimension B
100
Dimension H
80
Colour
zinc

