PYROPLUG® Block foam block
Type FBA-B200-14
|Item no. 7202505
|EAN 4012196434459




Item no. / Type
7202505 / FBA-B200-14
Smallest selling unit: 4 piece
4piece
piece
Description
Soft, permanently elastic foam block for cable and combination insulation. Vertical and transverse installation to achieve different fire resistance classes. Can be combined with the two-component fire protection foam PYROSIT® NG. Can be used in solid ceilings and walls and in light-duty partitions and is approved for many installations. For interior application. CE-labelled construction product according to ETA-15/0803 for applications with fire resistance periods of up to 120 minutes.
Details on the applications can be found in the approval documents.
Protect the surface of the foam insulation against water in order to guarantee safe expansion in the event of fire. Coating with standard silicone is approved.
Details on the applications can be found in the approval documents.
Protect the surface of the foam insulation against water in order to guarantee safe expansion in the event of fire. Coating with standard silicone is approved.
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Width | 144 mm |
| Height | 60 mm |
Technical data
| Accessories required | yes |
|---|---|
| Fire protection version | Foam blocks |
| Shape | Rectangular |
| Dimension | 200x144x60mm |
| Material | Permanently elastic, closed-pore foam |
| Colour | Brown |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 7202515
PYROPLUG® Block vacuum blockType
FBA-BV200-14
Smallest selling unit: 1 piece
1piece
piece

Item no. 7203800
2-component fire protection foam PYROSIT® NGType
FBS-S
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (7)
Declarations (5)
Certificates (3)
Instructions and Aid (5)
Product images (3)
Tender specifications (1)
Variants
Type
Item no.
FBA-B200-14
7202505
FBA-B200-14
Item no.
7202505








