Cable coil
Type FBA-WI
|Item no. 7202510
|EAN 4012195428275


Item no. / Type
7202510 / FBA-WI
Length
5000 mm
Width
150 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Self-adhesive, intumescent cable protector, 5 mm thick, for use with large cable diameters and penetrated cable support systems, applicable in PYROPLUG® systems and PYROSIT® NG. For interior application.
Technical data
Dimensions
| Length | 5000 mm |
|---|---|
| Width | 150 mm |
| Height | 5 mm |
| Length | 5 m |
Technical data
| Delivery form | Roll |
|---|---|
| ROHS-conformant | yes |
| Material | Intumescent material |
| Colour | Brown |
| Product series | PYROPLUG® |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (3)
Product images (1)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
FBA-WI
5000
150
7202510
FBA-WI
Item no.
7202510
Length
5000
Width
150



