PYROPLUG® screed filler
Type FBA-SP
Item no. 7202322
EAN 4012195428190


Item no. / Type
7202322 / FBA-SP
Contents
310 ml
Smallest selling unit: 1 piece
1piece
piece
Description
Fire protection filler in a cartridge
Usable as small insulation and as joint closing compound in all insulation of the PYROPLUG® series.
In dry, frost-free rooms, the fire protection filler can be stored for up to 12 months at a temperature of +5 °C to +30 °C.
Usable as small insulation and as joint closing compound in all insulation of the PYROPLUG® series.
In dry, frost-free rooms, the fire protection filler can be stored for up to 12 months at a temperature of +5 °C to +30 °C.
Technical data
Technical data
| Delivery form | Cartridge |
|---|---|
| Contents | 310 ml |
| Dimension | 310ml |
| Material | Intumescent material |
| Colour | Brown |
| Product series | PYROPLUG® |
Accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Instructions and Aid (3)
Product images (1)
Tender specifications (1)
Variants
Type
Contents
Item no.
FBA-SP
310
7202322
FBA-SP
Item no.
7202322
Contents
310






