2-component fire protection foam PYROSIT® NG
Type FBS-S
|Item no. 7203800
|EAN 4012195817499


Item no. / Type
7203800 / FBS-S
Contents
380 ml
Smallest selling unit: 1 piece
1piece
piece
Description
PYROSIT® NG 2-component fire protection foam in a cartridge, including 2 mixing tubes.
To create cable and combination insulation in interior areas; always process the coaxial cartridge 5:1 with FBS-PH or FBS-PA cartridge pistols.
In dry, frost-free rooms, the cartridge can be stored closed and standing upright at temperatures from +5 °C to +30 °C for up to 12 months.
Processing of products containing diisocyanate is subject to training in accordance with REACH ordinance (EG) 1907/2006, as amended by Regulation (EU) 2020/1149 of 4.8.2020. The training can be carried out online. Information on this can be found in the technical info under downloads on the product.
To create cable and combination insulation in interior areas; always process the coaxial cartridge 5:1 with FBS-PH or FBS-PA cartridge pistols.
In dry, frost-free rooms, the cartridge can be stored closed and standing upright at temperatures from +5 °C to +30 °C for up to 12 months.
Processing of products containing diisocyanate is subject to training in accordance with REACH ordinance (EG) 1907/2006, as amended by Regulation (EU) 2020/1149 of 4.8.2020. The training can be carried out online. Information on this can be found in the technical info under downloads on the product.
Technical data
Technical data
| Delivery form | Cartridge |
|---|---|
| Contents | 380 ml |
| Dimension | 380ml |
| Material | 2-component PU fire protection foam |
| Colour | rust red |
| Product series | PYROSIT® |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (3)
Catalogues & Flyers (5)
Declarations (5)
Certificates (2)
Instructions and Aid (5)
Product images (1)
Tender specifications (1)
Variants
Type
Contents
Item no.
FBS-S
380
7203800
FBS-S
Item no.
7203800
Contents
380









