PYROPLUG® Block vacuum block
Type FBA-BV200-14
Item no. 7202515
EAN 4012196434466



Item no. / Type
7202515 / FBA-BV200-14
Smallest selling unit: 1 piece
1piece
piece
Description
Vacuum-packed version of the FBA-B200-14 foam block for the simple closure of the residual gap in the PYROPLUG® Block combination insulation. After mounting has been completed, the film is cut and the block expands to its original size again. The film can remain in the insulation. For interior application.
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Width | 144 mm |
| Height | 25 mm |
Technical data
| Accessories required | yes |
|---|---|
| Fire protection version | Foam blocks |
| ROHS-conformant | yes |
| Shape | Rectangular |
| Dimension | 200x144x25mm |
| Material | Permanently elastic, closed-pore foam |
| Colour | Brown |
| Product series | PYROPLUG® |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (5)
Certificates (3)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
FBA-BV200-14
7202515
FBA-BV200-14
Item no.
7202515




