Metal installation duct PLMR for outdoor applications
Type PLMR 1220 A2
Item no. 7218200
EAN 4012197422783



Item no. / Type
7218200 / PLMR 1220 A2
Length
2000 mm
Dimension B
200 mm
Dimension H
121 mm
Colour
stainless steel
Smallest selling unit: 2 m
2m
m
Description
Installation duct made from metal with intumescent fire protection mesh. Prevents the spread of fire and protects against the impacts of cable fires. Fire resistance of up to 90 minutes. With matching fittings, obstacles in outdoor areas can be overcome easily. Suitable for the mounting on FangFix concrete block. Can be used as a special solution when laying cables over firewalls, according to expert opinion. Solution according to EltAnlagen 2020 of BMI +AMEV. Only certified pre-terminated fittings may be used. Screws included for fastening the duct cover. When used with photovoltaic cables over firewalls, this may need to be coordinated with the relevant authorities.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 200 mm |
| Height | 120 mm |
| Dimension B | 200 mm |
| Dimension H | 121 mm |
Technical data
| Usable cross-section | 18500 mm² |
|---|---|
| Number of flammable sides | 4 |
| Cover fastening | Screw |
| ROHS-conformant | yes |
| Dimension | 200x120x2000 |
| Surface | Bright |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | PYROLINE® PLMR |
Environmental Data
33,2801 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 33,2801 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 33,2801 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
PLMR LR 1220 A2
7218202
Smallest selling unit: 1 piece
1piece
piece
PLMR LFD
7218204
Smallest selling unit: 1 piece
1piece
piece
MMS+ P 7.5x75 A4
3498274
Smallest selling unit: 50 piece
50piece
piece
F-FIX-S10
5403117
Smallest selling unit: 1 piece
1piece
piece

Item no. 7218202
Rising level, for installation duct PLMRType
PLMR LR 1220 A2
Smallest selling unit: 1 piece
1piece
piece

Item no. 7218204
Metal installation duct PLMR for outdoor applicationsType
PLMR LFD
Smallest selling unit: 1 piece
1piece
piece
Type
MMS+ P 7.5x75 A4
Smallest selling unit: 50 piece
50piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Dimension B
Dimension H
Colour
Item no.
PLMR 1220 A2
2000
200
121
stainless steel
7218200
PLMR 1220 A2
Item no.
7218200
Length
2000
Dimension B
200
Dimension H
121
Colour
stainless steel



