Rising level, for installation duct PLMR
Type PLMR LR 1220 A2
Item no. 7218202
EAN 4012197422806



Item no. / Type
7218202 / PLMR LR 1220 A2
Colour
stainless steel
Smallest selling unit: 1 piece
1piece
piece
Description
Level, rising version. Suitable for the installation duct PLMR. To overcome obstacles in outdoor areas. Screws and nuts included.
Technical data
Dimensions
| Length | 171 mm |
|---|---|
| Width | 260 mm |
| Height | 158 mm |
Technical data
| Usable cross-section | 18500 mm² |
|---|---|
| Angle of the bend | 45 ° |
| Cover fastening | Screw |
| Number of flammable sides | 4 |
| ROHS-conformant | yes |
| Dimension | 171x158x260 |
| Surface | Bright |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | PYROLINE® PLMR |
Environmental Data
6,4961 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 6,4961 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 6,4961 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
PLMR LR 1220 A2
stainless steel
7218202
PLMR LR 1220 A2
Item no.
7218202
Colour
stainless steel
