Concrete base for FangFix system, min. 10 kg
Type F-FIX-S10
Item no. 5403117
EAN 4012195070078




Item no. / Type
5403117 / F-FIX-S10
Smallest selling unit: 1 piece
1piece
piece
Description
• Min. 10 kg block of Ø 289 mm, high level of stability
• Frost-resistant concrete
• Stackable
• Frost-resistant concrete
• Stackable
Technical data
Dimensions
| Width | 289 mm |
|---|---|
| Height | 80 mm |
Technical data
| Nominal size Ø | 289 mm |
|---|---|
| Diameter | 289 mm |
| Air-termination rod holder | Screwless |
| Weight | 10 kg |
| ROHS-conformant | yes |
| Version for | Base |
| Dimension | 10kg |
| Material | Concrete |
Environmental Data
2,6325 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,6325 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,6325 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Instructions and Aid (1)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Item no.
F-FIX-S10
5403117
F-FIX-S10
Item no.
5403117


