MMS-plus P 7.5x75 round head tie, with pan head, made of A4 stainless steel
Type MMS+ P 7.5x75 A4
Item no. 3498274
EAN 4012196952243



Item no. / Type
3498274 / MMS+ P 7.5x75 A4
Length
75 mm
Dimension
7,5x75
Screw system
Torx
Drill hole diameter, min.
6 mm
Anchor length
75 mm
Head diameter
14,5 mm
Smallest selling unit: 50 piece
50piece
piece
Description
Stainless steel screw-in anchor for direct mounting without additional anchors in cracked and uncracked concrete and masonry. With round head for universal fastenings in wet rooms and outdoor areas. Torx drive T30.
Construction product tested according to EAD and CE mark, with European Technical Assessment (ETA) and proof of suitability. Load-bearing capacities under fire loads proven up to fire resistance class R120.
Construction product tested according to EAD and CE mark, with European Technical Assessment (ETA) and proof of suitability. Load-bearing capacities under fire loads proven up to fire resistance class R120.
Technical data
Dimensions
| Length | 75 mm |
|---|---|
| Dimension L | 75 mm |
Technical data
| Hardened | yes |
|---|---|
| Anchor/nail/bolt version | Spiral anchor |
| Dimension | 7,5x75 |
| Clamping strength | 35 mm |
| Thread diameter ST | 7,5 |
| Head shape | Miscellaneous |
| Screw system | Torx |
| ROHS-conformant | yes |
| Drill hole diameter, min. | 6 mm |
| Drill hole depth | 80 mm |
| Anchor length | 75 mm |
| Head diameter | 14,5 mm |
| Dimension | 7,5x75mm |
| Material | Stainless steel 1.4401 |
| Colour | stainless steel |
| Fire resistance class EN 13501-1 | R30, R60, R90, R120 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Dimension
Screw system
Drill hole diameter, min.
Anchor length
Head diameter
Item no.
MMS+ P 7.5x75 A4
75
7,5x75
Torx
6
75
14,5
3498274
MMS+ P 7.5x75 A4
Item no.
3498274
Length
75
Dimension
7,5x75
Screw system
Torx
Drill hole diameter, min.
6
Anchor length
75
Head diameter
14,5

