Base for FangFix system 10 kg
Type F-FIX-B10
Item no. 5403124
EAN 4012195070085



Item no. / Type
5403124 / F-FIX-B10
Length
295 mm
Nominal size Ø
295 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• Base with integrated anchor
• Suitable for FangFix-10 system
• Suitable for FangFix-10 system
Technical data
Dimensions
| Length | 295 mm |
|---|---|
| Width | 295 mm |
| Height | 62 mm |
Technical data
| Nominal size Ø | 295 mm |
|---|---|
| Diameter | 295 mm |
| ROHS-conformant | yes |
| Dimension | 10kg |
| Material | Polypropylene |
Environmental Data
0,3489 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3489 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3489 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Nominal size Ø
Item no.
F-FIX-B10
295
295
5403124
F-FIX-B10
Item no.
5403124
Length
295
Nominal size Ø
295


