Metal installation duct PLMR for outdoor applications
Type PLMR LFD
Item no. 7218204
EAN 4012197422837



Item no. / Type
7218204 / PLMR LFD
Colour
stainless steel
Smallest selling unit: 1 piece
1piece
piece
Description
Level, rising version. Suitable for the installation duct PLMR. To overcome obstacles in outdoor areas. Screws and nuts included.
Technical data
Dimensions
| Length | 607 mm |
|---|---|
| Width | 260 mm |
| Height | 187 mm |
Technical data
| Usable cross-section | 18500 mm² |
|---|---|
| Angle of the bend | 45 ° |
| Cover fastening | Screw |
| Number of flammable sides | 4 |
| ROHS-conformant | yes |
| Dimension | 607x260x187 |
| Surface | Bright |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | PYROLINE® PLMR |
Environmental Data
28,8737 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 28,8737 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 28,8737 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
PLMR LFD
stainless steel
7218204
PLMR LFD
Item no.
7218204
Colour
stainless steel
