PYROCOMB® Intube half shell
Type CTS-HP200
Item no. 7204306
EAN 4012196448081



Item no. / Type
7204306 / CTS-HP200
Dimension L
200 mm
Dimension d min.
106 mm
For opening, min.
125 mm
For opening, max.
165 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Internally coated half shell, the inner space of which can be fully assigned with cables and electrical installation pipes. For interior application. CE-labelled, European approved construction product according to ETA-13/0904 and German general type approval. Fire resistance up to 120 minutes.
Closing with foam plug included in the delivery. The surface seal is created with PYROCOAT® ASX coating. The system is particularly suitable for underfloor areas.
Details can be found in the mounting instructions/approval.
Closing with foam plug included in the delivery. The surface seal is created with PYROCOAT® ASX coating. The system is particularly suitable for underfloor areas.
Details can be found in the mounting instructions/approval.
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Dimension L | 200 mm |
| Dimension B | 118 mm |
| Dimension d min. | 106 mm |
Technical data
| Diameter | 120 mm |
|---|---|
| Accessories required | no |
| Fire protection version | Miscellaneous |
| ROHS-conformant | yes |
| Shape | Round |
| For opening, min. | 125 mm |
| For opening, max. | 165 mm |
| Dimension | 200x116x65mm |
| Material | Polyvinylchloride |
| Colour | Grey |
| Product series | PYROCOMB® intube |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 7202310
Ablation coating PYROCOAT® in a cartridgeType
ASX-K
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Certificates (2)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension L
Dimension d min.
For opening, min.
For opening, max.
Item no.
CTS-HP200
200
106
125
165
7204306
CTS-HP200
Item no.
7204306
Dimension L
200
Dimension d min.
106
For opening, min.
125
For opening, max.
165




