Protective cap for connection lugs, reflective
Type ProtectionBall
Item no. 5018014
EAN 4012196409327




Item no. / Type
5018014 / ProtectionBall
Fit
RD 8-10/ FL 25/ 30/ 40 mm
Smallest selling unit: 25 piece
25piece
piece
Description
• For snapping onto round conductors or flat conductors
• Noticeable, reflective label
• For accident protection during the construction phase
• Noticeable, reflective label
• For accident protection during the construction phase
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Fit | RD 8-10/ FL 25/ 30/ 40 mm |
| Dimension | 50mm |
| Material | Polyethylene |
| Colour | Pastel orange; RAL 2003 |
Environmental Data
0,069 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,069 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,069 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (2)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
ProtectionBall
RD 8-10/ FL 25/ 30/ 40
5018014
ProtectionBall
Item no.
5018014
Fit
RD 8-10/ FL 25/ 30/ 40



