VARIO earthing terminal for reinforced steels
Type 1814 FT
Item no. 5014468
EAN 4012195105015




Item no. / Type
Fit
Smallest selling unit: 25 piece
25piece
piece
Description
• For reinforced steels with diameters 8-14 mm and FL 30 x 5
• Simple mounting through open slot
• Side suspension possible
• Simple mounting through open slot
• Side suspension possible
Technical data
Technical data
| Type of fastening screw | Hexagonal bolt |
|---|---|
| Type of connector | Connectors |
| Suitable for connection | Miscellaneous |
| Short-circuit current (50 HZ)(1 s;≤300°C) | 7,3 kA |
| Lightning current carrying capacity | N/50 kA |
| ROHS-conformant | yes |
| Fit | FL30x5 x Rd8-14 mm |
| Dimension | 50x40x70 |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
0,5934 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5934 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5934 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (2)
Instructions and Aid (2)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Fit
Item no.
1814 FT
FL30x5 x Rd8-14
5014468
1814 ST
FL30x5 x Rd8-14
5014476
1814 FT
Item no.
5014468
Fit
FL30x5 x Rd8-14
1814 ST
Item no.
5014476
Fit
FL30x5 x Rd8-14



