Sealing sleeve for round cables
Type DW RD10
Item no. 2360041
EAN 4012196421046




Item no. / Type
2360041 / DW RD10
Fit
RD 10 mm
Smallest selling unit: 1 piece
1piece
piece
Description
• Sealing sleeve for penetrations of waterproof foundation plates/walls
(e.g. white trough)
• For mounting on connection lugs with stainless steel tightening straps
• With pressurised water testing to 5 bar
• According to DIN EN 62561-5 (VDE 0185-561-5)
(e.g. white trough)
• For mounting on connection lugs with stainless steel tightening straps
• With pressurised water testing to 5 bar
• According to DIN EN 62561-5 (VDE 0185-561-5)
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Fit | RD 10 mm |
| Dimension | RD10 |
| Material | Thermoplastic elastomer |
| Colour | Pastel orange; RAL 2003 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
DW RD10
RD 10
2360041
DW RD10
Item no.
2360041
Fit
RD 10



