Air-termination tip
Type 101 ISP M10
Item no. 5408458
EAN 4012195674351



Item no. / Type
5408458 / 101 ISP M10
Length
110 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Air-termination tip for attaching to end piece, type 101 IES, with M10 thread
Technical data
Dimensions
| Length | 110 mm |
|---|---|
| Dimension L | 110 mm |
Technical data
| Diameter | 10 mm |
|---|---|
| Connection | Round conductor |
| Version for | Air-termination tip |
| ROHS-conformant | yes |
| Dimension | M10 |
| Material | Aluminium |
Environmental Data
0,2954 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2954 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2954 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
101 ISP M10
110
5408458
101 ISP M10
Item no.
5408458
Length
110


