Stand 6.9 kg with female thread
Type 101 ST
Item no. 5402891
EAN 4012195428534



Item no. / Type
5402891 / 101 ST
Smallest selling unit: 4 piece
4piece
piece
Description
• Weight 6.9 kg
• Frost-resistant concrete
• Female thread M16
• Recommended air-termination rod length max. 1.0 m
• Frost-resistant concrete
• Female thread M16
• Recommended air-termination rod length max. 1.0 m
Technical data
Technical data
| Tapered | no |
|---|---|
| Diameter | 203 mm |
| Thread | M16 |
| Air-termination rod holder | Thread |
| Weight | 6,9 kg |
| ROHS-conformant | Exempt |
| Version for | Base |
| Dimension | M16 |
| Material | Concrete |
Environmental Data
1,7293 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,7293 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,7293 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
101 ST
5402891
101 ST
Item no.
5402891

