Rod holder, 20 mm
Type 113 Z-20
Item no. 5230527
EAN 4012195959601




Item no. / Type
5230527 / 113 Z-20
Fit
Rd 20 mm
Smallest selling unit: 20 piece
20piece
piece
Description
• Installed with over-piece and hex-head screws M6 x 16
• With female thread M8 or through hole Ø 7 mm
• With female thread M8 or through hole Ø 7 mm
Technical data
Dimensions
| Length | 56 mm |
|---|---|
| Width | 20 mm |
Technical data
| Thread metric | 8 |
|---|---|
| ROHS-conformant | yes |
| Rod fastening type | With screw clip |
| Holder fastening type | Drill hole with M thread |
| Fit | Rd 20 mm |
| Dimension | 20mm |
| Surface | galvanised |
| Material | Die-cast zinc |
Environmental Data
0,289 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,289 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,289 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (3)
Tender specifications (1)
Variants
Type
Fit
Item no.
113 Z-20
Rd 20
5230527
113 Z-20
Item no.
5230527
Fit
Rd 20


