Adjustable insulating beam − pipe
Type ISAV1000R
Item no. 5408849
EAN 4012195004608



Item no. / Type
5408849 / ISAV1000R
Smallest selling unit: 1 piece
1piece
piece
Description
Insulated spacer for cables and air-termination rods for insulated air-termination devices, to maintain the separation distance. Infinitely adjustable distance range. For mounting with tightening strap on pipes with Ø ≤ 600 mm. Including tension jack.
Technical data
Dimensions
| Width | 96 mm |
|---|---|
| Height | 30 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 550-1000mm |
| Material | Fibre-glass-reinforced plastic |
Environmental Data
6,1768 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 6,1768 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 6,1768 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
ISAV1000R
5408849
ISAV1000R
Item no.
5408849


