Holder, V support
Type 101 HV-16
Item no. 5408990
EAN 4012195613411



Item no. / Type
5408990 / 101 HV-16
Dimension L
90 mm
Dimension B
48 mm
Dimension d Ø
16 mm
Dimension d min.
30 mm
Smallest selling unit: 1 piece
1piece
piece
Description
• Rod holder to accept two GRP rods
• Bracket and crossbar for 16 and 20 mm rods and Rd 8-10 mm
• Bracket and crossbar for 16 and 20 mm rods and Rd 8-10 mm
Technical data
Dimensions
| Dimension L | 90 mm |
|---|---|
| Dimension B | 48 mm |
| Dimension H | 55 mm |
| Dimension d Ø | 16 mm |
| Dimension d min. | 30 mm |
Technical data
| Dimension | 150x100x65 |
|---|---|
| Material | Stainless steel 1.4301 |
Environmental Data
4,1621 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,1621 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,1621 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension L
Dimension B
Dimension d Ø
Dimension d min.
Item no.
101 HV-16
90
48
16
30
5408990
101 HV-16
Item no.
5408990
Dimension L
90
Dimension B
48
Dimension d Ø
16
Dimension d min.
30

