Fastening plate
Type 101 BP-16
Item no. 5408984
EAN 4012195613367



Item no. / Type
5408984 / 101 BP-16
Dimension B
40 mm
Dimension H
42 mm
Dimension d min.
16 mm
Smallest selling unit: 1 piece
1piece
piece
Description
• To mount insulating rods on constructions or walls
• Plate made of VA stainless steel
• Holder and crosspiece for 16 and 20 mm rods and Rd 8−10 mm
• Plate made of VA stainless steel
• Holder and crosspiece for 16 and 20 mm rods and Rd 8−10 mm
Technical data
Dimensions
| Length | 175 mm |
|---|---|
| Dimension L | 175 mm |
| Dimension B | 40 mm |
| Dimension H | 42 mm |
| Dimension d min. | 16 mm |
Technical data
| Connection | Round conductor |
|---|---|
| ROHS-conformant | yes |
| Dimension | 175x40x42 |
Environmental Data
1,4345 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,4345 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,4345 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension B
Dimension H
Dimension d min.
Item no.
101 BP-16
40
42
16
5408984
101 BP-16
Item no.
5408984
Dimension B
40
Dimension H
42
Dimension d min.
16

