Multi adapter
Type 101 MA-16
Item no. 5408996
EAN 4012195613442



Item no. / Type
5408996 / 101 MA-16
Dimension L
91 mm
Dimension B
40 mm
Dimension d Ø
16 mm
Dimension d min.
30 mm
Smallest selling unit: 1 piece
1piece
piece
Description
• Connector for two GFK rods
• Dimension D Ø: 16 mm
• Dimension D Ø: 16 mm
Technical data
Dimensions
| Dimension L | 91 mm |
|---|---|
| Dimension B | 40 mm |
| Dimension d Ø | 16 mm |
| Dimension d min. | 30 mm |
Technical data
| Dimension | 150x90x25 |
|---|---|
| Material | Stainless steel 1.4301 |
Environmental Data
3,3919 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 3,3919 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,3919 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension L
Dimension B
Dimension d Ø
Dimension d min.
Item no.
101 MA-16
91
40
16
30
5408996
101 MA-16
Item no.
5408996
Dimension L
91
Dimension B
40
Dimension d Ø
16
Dimension d min.
30

