Pipe fastening
Type 101 R-16
Item no. 5408994
EAN 4012195613435



Item no. / Type
5408994 / 101 R-16
Dimension L
81 mm
Dimension B
96 mm
Dimension d Ø
16 mm
Dimension d min.
30 mm
Smallest selling unit: 1 piece
1piece
piece
Description
• For pipe fastening of a GRP rod using a tightening strap
• Slot width (l x w) 17 x 6 mm
• Slot width (l x w) 17 x 6 mm
Technical data
Dimensions
| Dimension L | 81 mm |
|---|---|
| Dimension B | 96 mm |
| Dimension d Ø | 16 mm |
| Dimension d min. | 30 mm |
Technical data
| Dimension | 200x140x40 |
|---|---|
| Material | Stainless steel 1.4301 |
Environmental Data
2,4958 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,4958 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,4958 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension L
Dimension B
Dimension d Ø
Dimension d min.
Item no.
101 R-16
81
96
16
30
5408994
101 R-16
Item no.
5408994
Dimension L
81
Dimension B
96
Dimension d Ø
16
Dimension d min.
30


