Adjustable insulating beam − wall
Type ISAV1000W
Item no. 5408852
EAN 4012195009733



Item no. / Type
5408852 / ISAV1000W
Smallest selling unit: 1 piece
1piece
piece
Description
Variable spacer for conductors and air-termination rods to maintain the
separation distance.
• Infinitely adjustable distance range
(L = 550−1,000 mm)
• Made of fibre-glass-reinforced plastic (km = 0.7)
• For wall mounting with 10 fastening holes (4.2 mm)
and 4 fastening holes (6.9 mm)
separation distance.
• Infinitely adjustable distance range
(L = 550−1,000 mm)
• Made of fibre-glass-reinforced plastic (km = 0.7)
• For wall mounting with 10 fastening holes (4.2 mm)
and 4 fastening holes (6.9 mm)
Technical data
Dimensions
| Width | 175 mm |
|---|---|
| Height | 40 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 550-1000mm |
| Material | Fibre-glass-reinforced plastic |
Environmental Data
6,1884 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 6,1884 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 6,1884 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
ISAV1000W
5408852
ISAV1000W
Item no.
5408852


