Insulated lightning protection set, 3-corner fastening
Type 101 3-ES-16
Item no. 5408976
EAN 4012195613329



Item no. / Type
5408976 / 101 3-ES-16
Dimension L
750 mm
Dimension d min.
16 mm
Smallest selling unit: 1 piece
1piece
piece
Description
3-corner fastening for an insulated air-termination unit at the separating distance s.
• Mounting on walls and roof structures with two fastening plates
• For maintenance of the separation distance to electrically conductive parts
according to VDE 0185-305-3 (IEC 62305-3)
• Acceptance of air-termination rods and round conductors with 8, 16 and 20 mm diameter
• UV-resistant and weatherproof
• Continuous temperature range -50 °C to +100°C
• Material factor km = 0.7
• Mounting on walls and roof structures with two fastening plates
• For maintenance of the separation distance to electrically conductive parts
according to VDE 0185-305-3 (IEC 62305-3)
• Acceptance of air-termination rods and round conductors with 8, 16 and 20 mm diameter
• UV-resistant and weatherproof
• Continuous temperature range -50 °C to +100°C
• Material factor km = 0.7
Technical data
Dimensions
| Width | 175 mm |
|---|---|
| Dimension L | 750 mm |
| Dimension H | 1500 mm |
| Dimension d min. | 16 mm |
Technical data
| Dimension | 1500x750x175 |
|---|
Environmental Data
17,0866 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 17,0866 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 17,0866 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension L
Dimension d min.
Item no.
101 3-ES-16
750
16
5408976
101 3-ES-16
Item no.
5408976
Dimension L
750
Dimension d min.
16

