UniBase 10 universal stand
Type UniBase 10
Item no. 5403393
EAN 4012197371784



Item no. / Type
5403393 / UniBase 10
Smallest selling unit: 8 piece
8piece
piece
Description
Universal stand for ballasting with standard blocks up to a dimension of 200 x 100 x 100 mm. Can be used on flat roofs, e.g. for mounting PV mounting systems or for cable routing with cable trays or with mesh cable trays in conjunction with roof cable holder 165 MBG HGRM. Blocks not contained in the scope of delivery.
Technical data
Dimensions
| Length | 372 mm |
|---|---|
| Width | 372 mm |
| Height | 118 mm |
Technical data
| Weight | 0,915 kg |
|---|---|
| ROHS-conformant | yes |
| Fit | 5 mm |
| Material | Acrylnitrile-styrene-acrylester |
| Colour | Black |
| Carrying height for ballasting max. | 100 mm |
| Carrying width for ballasting max. | 100 mm |
| Carrying depth for ballasting max. | 200 mm |
| Number of carrying surfaces for ballasting | 4 St. |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
UniBase BSM ALU
5403404
Smallest selling unit: 16 piece
16piece
piece

Item no. 5403402
Building protection mat, flat roofType
UniBase BSM
Smallest selling unit: 16 piece
16piece
piece

Item no. 5403404
Building protection mat, flat roof, aluminium-linedType
UniBase BSM ALU
Smallest selling unit: 16 piece
16piece
piece

Item no. 5403397
Adapter for TP 45 support profileType
UniBase TMP
Smallest selling unit: 16 piece
16piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
UniBase 10
5403393
UniBase 10
Item no.
5403393

