Building protection mat, flat roof
Type UniBase BSM
Item no. 5403402
EAN 4012197388805



Item no. / Type
Length
Width
Smallest selling unit: 16 piece
16piece
piece
Description
Building protection mat as an underlay under stands of type UniBase 6 + UniBase 10 for flat roof PV mounting systems, as protection of the roof seal on flat roofs according to DIN 18531. Also suitable for height compensation of the PV mounting system. Made of 95 % recycled PUR-bound rubber granules.
Technical data
Dimensions
| Length | 410 mm |
|---|---|
| Width | 410 mm |
| Height | 6 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Version for | Support |
| Dimension | 6mm |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
UniBase BSM
410
410
5403402
UniBase BSM ALU
410
410
5403404
UniBase BSM
Item no.
5403402
Length
410
Width
410
UniBase BSM ALU
Item no.
5403404
Length
410
Width
410

