Adapter for TP 45 support profile
Type UniBase TMP
|Item no. 5403397
|EAN 4012197368241



Item no. / Type
5403397 / UniBase TMP
Smallest selling unit: 16 piece
16piece
piece
Description
Adapter for TP 45 support profile, for mounting on UniBase universal stand. Toolless mounting through snapping. With side holes for optional screwing and with base perforation for locking screw. Toolless mounting and dismantling of the support profile possible. With non-slip support surface. Depending on the installation, an additional screw-in fuse is possible with the UniBase.
Technical data
Dimensions
| Length | 110 mm |
|---|---|
| Width | 90 mm |
| Height | 42 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Acrylnitrile-styrene-acrylester |
| Colour | Black |
| Accessories | yes |
| Spare part | no |
Environmental Data
0,0148 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0148 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0148 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
UniBase TMP
5403397
UniBase TMP
Item no.
5403397

