PV mounting systems flat roof

 

 

Photovoltaic systems can not only be placed on pitched roofs but also on flat roofs. One advantage here is that the PV modules can be mounted independently of a pre-specified roof direction. With the Magic PV Flat Basic and Magic PV Flat Pro systems, OBO offers the right solutions. Both systems feature the Magic click connection for screwless and tool-free installation.
 

OBO Solar Power Systems

 

Magic PV Flat Basic – flat roof solar fastening

With its streamlined product range, Magic PV Flat Basic, our PV sub-construction for flat roofs, offers the highest levels of flexibility. The PV flat roof mounting system is long-lasting and highly resilient. The flexible ridge gap permits infinitely variable system design. Magic PV Flat Basic is characterised by an integrated system for cable routing and simultaneous ballasting. This can be achieved using mesh cable tray systems, for example.

Advantages of the Magic PV Flat Basic system at a glance:

  • Long-lasting & highly resilient
  • Flexible ridge gap for infinitely variable system design
  • Integrated system for cable routing and simultaneous ballasting

Magic PV Flat Pro – PV mounting on flat roofs without drilling 

High-quality materials and system components with maximum load-bearing capacity form the basis for the long-lasting Magic PV Flat Pro mounting system. A cable routing system with mesh cable trays can also be integrated. The UniBase ballast system provides variable weighting of the overall system by using rectangular blocks – even possible at any time after the installation. Thanks to the flexible system components, the products for flat- and pitched-roof systems can be combined. This reduces the number of individual components required considerably.
 

Photovoltaics, flat roof

Advantages of the Magic PV Flat Pro system at a glance: 

  • High-quality materials and system components with maximum load-bearing capacity
  • Cable routing system with mesh cable trays can be integrated
  • Variable weighing down with the UniBase ballast system – even after installation