With a photovoltaic system, continuous availability is of decisive significance. With OBO, you are always on the (b)right side: This is because we not only offer you a complete system for almost every electrical requirement of a PV system, but also trend-setting solutions for flexible solar module fastening. Our Magic PV Solution, the innovative mounting systems for pitched roofs, flat roofs and free-standing installations, offers increased efficiency – solar so good!

Benefits of the Magic PV Solution at a glance
- Less work: A slim overall portfolio offers a simplified product selection and reduces warehouse storage to a minimum.
- More flexibility: With the Magic PV Solution, countless customer-specific solutions and structural implementation options can be implemented.
- More security: Correct installation of all standard PV module dimensions is very simple.
- Versatile: The OBO systems can be adapted to different installation conditions with ease.
- More future: Our digital OBO Construct PV tool guides you to the right system step by step
The right Magic PV Solution for your individual requirements
- Magic PV Pitch
Most pitched-roof systems are mounted on existing building roofs as so-called on-roof systems. Here, the PV modules are attached to the roof itself, using roof hooks. - Magic PV Flat Basic
Our Basic system for flat roofs is highly resilient and quick to install. It is notable for its integrated cable routing system and simultaneous ballasting.
- Magic PV Flat Pro
The Magic PV Flat Pro system not only ensures installation on flat roofs without the need for screws or tools, it also offers the UniBase ballast system for variable weighting of the overall system. - Magic PV Field
The solution for a free-standing PV system offers maximum flexibility, as it is available in both rammed and anchored versions. Some of the system components are pre-mounted in the factory, which reduces installation work.
Smart solar planning – with the OBO Construct PV tool
With the OBO Construct tool for PV mounting systems for flat-roof and pitched-roof systems you plan your Magic PV Solution tailored to your specific needs and requirements. Intuitive, clear, fast.
- Explained step by step
- Intuitive to use
- Order list created automatically