Connection joint
Type 101 IAG
Item no. 5408504
EAN 4012195674290



Item no. / Type
5408504 / 101 IAG
Dimension L
107 mm
Dimension d Ø
20 mm
Dimension d min.
40 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• Attaching link for installation on concrete stones
• With thread M16 on slanting roof surfaces
• With M10 bolts
Technical data
Dimensions
| Length | 107 mm |
|---|---|
| Dimension L | 107 mm |
| Dimension d Ø | 20 mm |
| Dimension d min. | 40 mm |
Technical data
| Connection | Round conductor |
|---|---|
| Dimension | M16 |
| Material | Aluminium |
Environmental Data
1,7551 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,7551 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,7551 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension L
Dimension d Ø
Dimension d min.
Item no.
101 IAG
107
20
40
5408504
101 IAG
Item no.
5408504
Dimension L
107
Dimension d Ø
20
Dimension d min.
40

