Metal anchor
Filter
Sorting
Length
Drill hole depth
Surface
Dimension
Anchor length
Drill hole diameter, min.
Head diameter
Screw system
Minimum cavity depth
Clamping range, min.
Clamping range, max.
Drill hole
Breaking load
Screw-in depth, min.
Screw-in depth, max.
Diameter
Thread
36 Article
(91 Variants)
MMS-plus KS 5x50 countersunk head tie, for cable clip

MMS-plus P round head tie, with pan head

MMS-plus P 7.5x80 round head bolt tie, with pan head

MMS-plus F 7.5x80 countersunk head tie

MMS-plus MS 7.5x50 mounting bolt tie, with flat pan head

MMS-plus ST 6x55 push-in tie, with connection thread

MMS-plus I internal thread tie, with combination thread sleeve

OBO anchor G

OBO anchor

Plasterboard anchor

Plasterboard anchor

Brass spreading anchor

Metal spreading anchor

Sprung hinged anchor

Sprung hinged anchor

Sprung hinged anchor

Tilting anchor

Tilting anchor

Tilting anchor

Setting tool for drop-in anchor

Screw-in anchor with M6 thread

Screw-in anchor with M8 thread

MMS-plus SS hexagonal tie, with pressed washer, size 10

MMS-plus hexagonal tie, with pressed washer, size 12

Porous concrete anchor with M6 external thread

Porous concrete anchor with M8 external thread

Porous concrete anchor with M10 external thread

Bolt tie FAZ II P

Bolt tie FAZ II P A4

Bolzenanker FAZ II P A5