MMS-plus KS 5x50 countersunk head tie, for cable clip
Type MMS+ KS 5x50
Item no. 3498204
EAN 4012195964100



Item no. / Type
3498204 / MMS+ KS 5x50
Length
50 mm
Dimension
5 x 50
Screw system
Torx
Drill hole diameter, min.
4 mm
Anchor length
50 mm
Head diameter
7,5 mm
Smallest selling unit: 200 piece
200piece
piece
Description
Bolt tie for direct mounting without additional anchors in concrete and masonry. With small countersunk head to fasten cable clips through the threaded foot.
Load-bearing capacities under fire loads proven up to fire resistance class R120.
Load-bearing capacities under fire loads proven up to fire resistance class R120.
Technical data
Dimensions
| Length | 50 mm |
|---|---|
| Dimension L | 50 mm |
Technical data
| Dimension | 5 x 50 |
|---|---|
| Thread diameter ST | 5 |
| Head shape | Countersunk head |
| Screw system | Torx |
| ROHS-conformant | yes |
| Drill hole diameter, min. | 4 mm |
| Anchor length | 50 mm |
| Head diameter | 7,5 mm |
| Dimension | 5x50mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Dimension
Screw system
Drill hole diameter, min.
Anchor length
Head diameter
Item no.
MMS+ KS 5x50
50
5 x 50
Torx
4
50
7,5
3498204
MMS+ KS 5x50
Item no.
3498204
Length
50
Dimension
5 x 50
Screw system
Torx
Drill hole diameter, min.
4
Anchor length
50
Head diameter
7,5


